Hexagonal bolt M10 F
Type SKS 10x80 F
Item no. 6418250
EAN 4012196437474



Item no. / Type
Dimension L
Dimension d
Smallest selling unit: 20 piece
20piece
piece
Description
Hexagonal bolt for universal fastening of construction components. With hexagonal nut and 2 washers.
Technical data
Dimensions
| Length | 80 mm |
|---|---|
| Dimension L | 80 mm |
| Dimension d | 10 mm |
Technical data
| Thread metric | 10 |
|---|---|
| Thread | M 10 x 80 |
| Resistance grade | 8.8 |
| With washer | yes |
| With nut | yes |
| Self-locking | no |
| Thread increase | 1,5 mm |
| With flange | no |
| WAF | 17 |
| Screw system | Hexagonal |
| Full thread | yes |
| ROHS-conformant | yes |
| Thread length | 80 mm |
| Thread type | Metric |
| Dimension | M10x80 |
| Surface | Hot galvanised |
| Material | Steel |
| Colour | zinc |
| Left thread | no |
Environmental Data
0,1754 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1754 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1754 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension L
Thread metric
Dimension d
WAF
Material
Item no.
SKS 10x190 F
190
10
10
17
Steel
3160799
SKS 10x25 F
25
10
10
17
Steel
3160755
SKS 10x30 F
30
10
10
17
Steel
3160760
SKS 10x40 F
40
10
10
17
Steel
3160765
SKS 10x120 F
120
10
10
17
Steel
3160793
SKS 10x60 F
60
10
10
17
Steel
6408516
SKS 10x80 F
80
10
10
17
Steel
6418250
SKS 10x90 F
90
10
10
17
Steel
6418252
Dimension L
SKS 10x190 F
Item no.
3160799
Dimension L
190
Thread metric
10
Dimension d
10
WAF
17
Material
Steel
SKS 10x25 F
Item no.
3160755
Dimension L
25
Thread metric
10
Dimension d
10
WAF
17
Material
Steel
SKS 10x30 F
Item no.
3160760
Dimension L
30
Thread metric
10
Dimension d
10
WAF
17
Material
Steel
SKS 10x40 F
Item no.
3160765
Dimension L
40
Thread metric
10
Dimension d
10
WAF
17
Material
Steel
SKS 10x120 F
Item no.
3160793
Dimension L
120
Thread metric
10
Dimension d
10
WAF
17
Material
Steel
SKS 10x60 F
Item no.
6408516
Dimension L
60
Thread metric
10
Dimension d
10
WAF
17
Material
Steel
SKS 10x80 F
Item no.
6418250
Dimension L
80
Thread metric
10
Dimension d
10
WAF
17
Material
Steel
SKS 10x90 F
Item no.
6418252
Dimension L
90
Thread metric
10
Dimension d
10
WAF
17
Material
Steel





