US 5 support FT
Type US 5 K 100 FT
Item no. 6341616
EAN 4012196536290



Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
U support of dimensions 50 x 50 mm with welded head plate.
For fastening to horizontal concrete ceilings and steel girders. For bracket widths of 400 mm or more, or if the bracket is mounted at the end of a suspended support, we recommend the use of the spacer, type DSK 45.
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Width | 50 mm |
| Height | 50 mm |
| Dimension L | 1000 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Material thickness | 2,5 mm |
| With toothing | no |
| Version for | U profile |
| ROHS-conformant | yes |
| Maximum tensile load | 10 kN |
| Bracket length 200 | 5,75 kN |
| Bracket length 400 | 3,1 kN |
| Bracket length 600 | 2,2 kN |
| Dimension | 50x50x1000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | US 5K Serie |
Bending of the end of the suspended support at permitted bracket load
Permitted bracket load in kN without man load
Bracket length in mm
Load curves with support lengths in mm
Environmental Data
6,6211 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 6,6211 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,6211 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
FRS 10x25 F 8.8
6407560
Smallest selling unit: 50 piece
50piece
piece

Item no. 6407560
Truss-head bolt with nut and washer FType
FRS 10x25 F 8.8
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (5)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
US 5 K 200 FT
2000
zinc
6341643
US 5 K 20 FT
200
zinc
6341527
US 5 K 30 FT
300
zinc
6341535
US 5 K 40 FT
400
zinc
6341543
US 5 K 50 FT
500
zinc
6341551
US 5 K 60 FT
600
zinc
6341578
US 5 K 70 FT
700
zinc
6341586
US 5 K 80 FT
800
zinc
6341594
US 5 K 90 FT
900
zinc
6341608
US 5 K 100 FT
1000
zinc
6341616
US 5 K 110 FT
1100
zinc
6341624
US 5 K 120 FT
1200
zinc
6341632
US 5 K 150 FT
1500
zinc
6341640
Length
US 5 K 200 FT
Item no.
6341643
Length
2000
Colour
zinc
US 5 K 20 FT
Item no.
6341527
Length
200
Colour
zinc
US 5 K 30 FT
Item no.
6341535
Length
300
Colour
zinc
US 5 K 40 FT
Item no.
6341543
Length
400
Colour
zinc
US 5 K 50 FT
Item no.
6341551
Length
500
Colour
zinc
US 5 K 60 FT
Item no.
6341578
Length
600
Colour
zinc
US 5 K 70 FT
Item no.
6341586
Length
700
Colour
zinc
US 5 K 80 FT
Item no.
6341594
Length
800
Colour
zinc
US 5 K 90 FT
Item no.
6341608
Length
900
Colour
zinc
US 5 K 100 FT
Item no.
6341616
Length
1000
Colour
zinc
US 5 K 110 FT
Item no.
6341624
Length
1100
Colour
zinc
US 5 K 120 FT
Item no.
6341632
Length
1200
Colour
zinc
US 5 K 150 FT
Item no.
6341640
Length
1500
Colour
zinc







