UP Flush-mounted device connection box 66
Type UG 66
Item no. 2003702
EAN 4012196689910



Item no. / Type
Height
Diameter
Smallest selling unit: 25 piece
25piece
piece
Description
Flush-mounted device box, for use in masonry with an installation depth of at least 66 mm.
• 4 x 3 screw domes
• Connection nozzle with bayonet lock, couplable on both sides
• 6 combination pipe entries up to Ø 20 and 25 mm
• 4 entries up to Ø 20 mm
• 2 entries up to Ø 14 mm
• 1 entry up to Ø 20 mm in the base
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
• 4 x 3 screw domes
• Connection nozzle with bayonet lock, couplable on both sides
• 6 combination pipe entries up to Ø 20 and 25 mm
• 4 entries up to Ø 20 mm
• 2 entries up to Ø 14 mm
• 1 entry up to Ø 20 mm in the base
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
Technical data
Dimensions
| Height | 66 mm |
|---|
Technical data
| Type of entry | NYM cables, data cables and corrugated pipes |
|---|---|
| Impact-resistant | yes |
| Diameter | 60 mm |
| Halogen-free | yes |
| No. of entries | 13 |
| Device fixing | Screws or spreading claws |
| Entry from rear | yes |
| Protection rating | IP30 |
| Type of housing penetration | Break-out opening |
| for pipe diameter | 20/25 mm |
| With bolts | no |
| Airtight | no |
| With nail strap | no |
| Nominal cross-section, min. | 1,5 mm² |
| Nominal cross-section, max. | 2,5 mm² |
| Shape | Round |
| Cover | Without |
| Cover fastening | Screws , |
| ROHS-conformant | yes |
| Flame-resistant | acc. to VDE 0471/IEC 60695-2-11, test temperature 650°C |
| Pipe entries Ø 20 mm | 3 |
| Combination entries Ø 20 / 25 mm | 6 |
| Dimension | Ø60mm, H66mm |
| Material | Polypropylene |
| Colour | Jet black |
| Rated voltage | 400 V |
| Product series | WIN Series |
Environmental Data
0,058 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| CO2-reduced material | yes |
| Recycled material content | 80 % |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,058 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,058 kg CO₂e |
| Determination date of CO2 value | 2025-11-20T00:00:00.000+0100 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
ZU 12-PR
2003742
Smallest selling unit: 25 piece
25piece
piece
ZU 24-PR
2003744
Smallest selling unit: 25 piece
25piece
piece
ZU 60-SD
2003760
Smallest selling unit: 50 piece
50piece
piece

Item no. 2003742
UP Plaster compensation ring 12 mm, flush-mounted device boxType
ZU 12-PR
Smallest selling unit: 25 piece
25piece
piece

Item no. 2003744
UP Plaster compensation ring 24 mm, flush-mounted device boxType
ZU 24-PR
Smallest selling unit: 25 piece
25piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Height
Diameter
No. of entries
for pipe diameter
Item no.
UG 66
66
60
13
20/25 mm
2003702
UG 66-LKG
66
60
13
20/25 mm
2003712
UG 66
Item no.
2003702
Height
66
Diameter
60
No. of entries
13
for pipe diameter
20/25 mm
UG 66-LKG
Item no.
2003712
Height
66
Diameter
60
No. of entries
13
for pipe diameter
20/25 mm



