UP Distance connector
Type ZU 20-AS
Item no. 2003746
EAN 4012196700813



Item no. / Type
2003746 / ZU 20-AS
Smallest selling unit: 25 piece
25piece
piece
Description
Distance connector with bayonet lock for the stable combination of multiple flush-mounted device boxes. To expand the standard centre spacing of 71 mm by 20 mm.
Technical data
Dimensions
| Length | 25 mm |
|---|
Technical data
| Diameter | 31 mm |
|---|---|
| Halogen-free | yes |
| Protection rating | IP30 |
| Diameter, interior | 25 mm |
| ROHS-conformant | yes |
| Flame-resistant | acc. to VDE 0471/IEC 60695-2-11, test temperature 650°C |
| Dimension | 20mm |
| Material | Polystyrene |
| Colour | Signal red |
| Type of accessory | Miscellaneous |
| Accessories | yes |
| Spare part | no |
| Product series | WIN Series |
Environmental Data
0,0115 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0115 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0115 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
ZU 20-AS
2003746
ZU 20-AS
Item no.
2003746

