UP Signal cover flush-mounted boxes, single
Type ZU 60-SD
|Item no. 2003760
|EAN 4012196714643



Item no. / Type
2003760 / ZU 60-SD
Colour
Signal red
Smallest selling unit: 50 piece
50piece
piece
Description
Cover as protection of flush-mounted boxes during plastering. Red, with signal bristles for determining position, centring for drill bit, straps for pulling off.
Technical data
Technical data
| Diameter | 60 mm |
|---|---|
| Halogen-free | yes |
| Version, concealed and cavity wall cover | Signal cover |
| Fastening type | Plug-on cover |
| Shape | Round |
| ROHS-conformant | yes |
| Dimension | Ø60mm |
| Material | Polyethylene |
| Colour | Signal red |
| Product series | WIN Series |
Environmental Data
0,0093 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0093 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0093 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
ZU 60-SD
Signal red
2003760
ZU 60-SD
Item no.
2003760
Colour
Signal red
