UP Quick-Fix
Type ZU 60-QF
|Item no. 2003740
|EAN 4012196700806



Item no. / Type
2003740 / ZU 60-QF
Smallest selling unit: 25 piece
25piece
piece
Description
Quick fixing through clamping of flush-mounted device boxes Ø 60 mm, instead of plastering or sticking.
For openings with a diameter of 80 mm. Not suitable for the use with thin plaster.
For openings with a diameter of 80 mm. Not suitable for the use with thin plaster.
Technical data
Technical data
| Diameter | 60 mm |
|---|---|
| Halogen-free | yes |
| Diameter, interior | 60 mm |
| ROHS-conformant | yes |
| Flame-resistant | acc. to VDE 0471/IEC 60695-2-11, test temperature 650°C |
| Dimension | Ø60mm |
| Material | Polypropylene |
| Colour | Signal red |
| Type of accessory | Miscellaneous |
| Suitable for cavity wall box | no |
| Product series | WIN Series |
Environmental Data
0,0224 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0224 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0224 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
ZU 60-QF
2003740
ZU 60-QF
Item no.
2003740

