UP Plaster compensation ring 24 mm, flush-mounted device box
Type ZU 24-PR
|Item no. 2003744
|EAN 4012196715749



Item no. / Type
2003744 / ZU 24-PR
Smallest selling unit: 25 piece
25piece
piece
Description
Plaster compensation ring for Ø 60 mm flush-mounted box, to screw on.
Technical data
Dimensions
| Height | 24 mm |
|---|
Technical data
| Impact-resistant | no |
|---|---|
| Diameter | 68 mm |
| Halogen-free | yes |
| With bolts | yes |
| ROHS-conformant | yes |
| Flame-resistant | acc. to VDE 0471/IEC 60695-2-11, test temperature 650°C |
| Dimension | Ø60mm, H24mm |
| Material | Polystyrene |
| Colour | Signal red |
| Product series | WIN Series |
Environmental Data
0,0296 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0296 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0296 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
ZU 24-PR
2003744
ZU 24-PR
Item no.
2003744

