Unperforated cover DD
Type DRLU 050 DD
Item no. 6052640
EAN 4012196657490



Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Cover for cable trays and mesh cable trays.
When using covers outdoors, additional measures against the influence of wind must be taken.
When using covers outdoors, additional measures against the influence of wind must be taken.
Transverse bead from 500 mm width.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 50 mm |
| Height | 13 mm |
| Dimension B | 50 mm |
| Dimension H | 15 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Fastening type | Cover clamp |
| ROHS-conformant | yes |
| Dimension | 50x3000 |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,3424 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,3424 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,3424 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (5)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Item no.
DRLU 050 DD
3000
50
1
6052640
DRLU 100 DD
3000
100
1
6052643
DRLU 150 DD
3000
150
1
6052647
DRLU 200 DD
3000
200
1
6052650
DRLU 300 DD
3000
300
1
6052656
DRLU 400 DD
3000
400
1
6052662
DRLU 500 DD
3000
500
1,5
6052668
DRLU 600 DD
3000
600
1,5
6052674
Width
Plate thickness
DRLU 050 DD
Item no.
6052640
Length
3000
Width
50
Plate thickness
1
DRLU 100 DD
Item no.
6052643
Length
3000
Width
100
Plate thickness
1
DRLU 150 DD
Item no.
6052647
Length
3000
Width
150
Plate thickness
1
DRLU 200 DD
Item no.
6052650
Length
3000
Width
200
Plate thickness
1
DRLU 300 DD
Item no.
6052656
Length
3000
Width
300
Plate thickness
1
DRLU 400 DD
Item no.
6052662
Length
3000
Width
400
Plate thickness
1
DRLU 500 DD
Item no.
6052668
Length
3000
Width
500
Plate thickness
1,5
DRLU 600 DD
Item no.
6052674
Length
3000
Width
600
Plate thickness
1,5





