Turn buckle FT
Type AZDR 50 FT
Item no. 6065112
EAN 4012196064458



Item no. / Type
6065112 / AZDR 50 FT
Smallest selling unit: 20 piece
20piece
piece
Description
Turn buckle for installation in the cover for AZ channel and BKK system at a later date.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,0642 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0642 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0642 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
AZDR 50 FT
6065112
AZDR 50 FT
Item no.
6065112


