Tightening strap A2K, Jet black
Type SBR 15 F1K
Item no. 6490282
EAN 4012196590872



Item no. / Type
6490282 / SBR 15 F1K
Smallest selling unit: 25 m
25m
m
Description
Tightening strap made of rustproof steel with plastic jacketing to fasten cables on cable support systems.
Technical data
Dimensions
| Dimension B | 17 mm |
|---|---|
| Dimension t | 1,2 mm |
| Dimension B1 | 15 mm |
| Dimension t1 (mm) | 0,5 mm |
Technical data
| Dimension | 15,0 x 0,5 |
|---|---|
| minimum breaking load | 4,19 kN |
| Version for | Smooth |
| ROHS-conformant | yes |
| Dimension | 15x0,5 |
| Surface | Plastic-coated |
| Material | Stainless steel 1.4016 |
| Colour | Jet black; RAL 9005 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
SBR 15 F1K
6490282
SBR 15 F1K
Item no.
6490282



