Cover clamp, universal A2
Type DKU A2
Item no. 6065600
EAN 4012196441372



Item no. / Type
6065600 / DKU A2
Smallest selling unit: 20 piece
20piece
piece
Description
Cover clamp for universal fastening of covers on cable trays, mesh cable trays and AZ small ducts.
The cover clamp is not suitable for use with mesh cable trays with a side height of 35 mm.
The cover clamp is not suitable for use with mesh cable trays with a side height of 35 mm.
Depending on the tray width, 4–6 cover clamps are required for secure fastening of a 3 m cover.
Technical data
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| ROHS-conformant | yes |
| Surface | Bright, treated |
| Material | Stainless steel 1.4310 |
| Colour | stainless steel |
Dimensions
| Dimension B | 47 mm |
|---|
Environmental Data
0,0419 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0419 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0419 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
DKU A2
6065600
DKU A2
Item no.
6065600


