Tightening strap A2K Jet black
Type SBR 8 A2K
Item no. 6490192
EAN 4012196589685



Item no. / Type
6490192 / SBR 8 A2K
Smallest selling unit: 40 m
40m
m
Description
Tightening strap made of rustproof steel with plastic jacketing to fasten cables on cable support systems.
Technical data
Dimensions
| Dimension B | 9,3 mm |
|---|---|
| Dimension t | 1 mm |
| Dimension B1 | 8 mm |
| Dimension t1 (mm) | 0,3 mm |
Technical data
| Dimension | 8,0 x 0,3 |
|---|---|
| minimum breaking load | 1,16 kN |
| Version for | Smooth |
| ROHS-conformant | yes |
| Dimension | 8x0,3 |
| Surface | Plastic-coated |
| Material | Stainless steel 1.4301 |
| Colour | Jet black; RAL 9005 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
SBR 8 A2K
6490192
SBR 8 A2K
Item no.
6490192



