Unperforated cover A2
Type DRLU 500 A2
Item no. 6052841
EAN 4012196032297



Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Cover for cable trays and mesh cable trays.
When using covers outdoors, additional measures against the influence of wind must be taken.
When using covers outdoors, additional measures against the influence of wind must be taken.
Transverse bead from 500 mm width.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 500 mm |
| Height | 35 mm |
| Dimension B | 500 mm |
| Dimension H | 15 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Fastening type | Cover clamp |
| ROHS-conformant | yes |
| Dimension | 500x3000 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
42,3055 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 42,3055 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 42,3055 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (6)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Item no.
DRLU 050 A2
3000
50
1
6052821
DRLU 100 A2
3000
100
1
6052824
DRLU 150 A2
3000
150
1
6052828
DRLU 200 A2
3000
200
1
6052831
DRLU 300 A2
3000
300
1
6052834
DRLU 400 A2
3000
400
1
6052837
DRLU 500 A2
3000
500
1,5
6052841
DRLU 600 A2
3000
600
1,5
6052844
Width
Plate thickness
DRLU 050 A2
Item no.
6052821
Length
3000
Width
50
Plate thickness
1
DRLU 100 A2
Item no.
6052824
Length
3000
Width
100
Plate thickness
1
DRLU 150 A2
Item no.
6052828
Length
3000
Width
150
Plate thickness
1
DRLU 200 A2
Item no.
6052831
Length
3000
Width
200
Plate thickness
1
DRLU 300 A2
Item no.
6052834
Length
3000
Width
300
Plate thickness
1
DRLU 400 A2
Item no.
6052837
Length
3000
Width
400
Plate thickness
1
DRLU 500 A2
Item no.
6052841
Length
3000
Width
500
Plate thickness
1,5
DRLU 600 A2
Item no.
6052844
Length
3000
Width
600
Plate thickness
1,5







