Turn buckle
Type DRL H S A2
Item no. 6065016
EAN 4012196619054



Item no. / Type
6065016 / DRL H S A2
Smallest selling unit: 20 piece
20piece
piece
Description
Turn buckle for additional mounting or mounting at a later date.
Depending on the cover version, dimension B varies as follows:
DRL / DRLU = 27 mm
DBKR = 27 mm
WDRL = 38 mm
WKLD = 58 mm
Depending on the cover version, dimension B varies as follows:
DRL / DRLU = 27 mm
DBKR = 27 mm
WDRL = 38 mm
WKLD = 58 mm
Single-sided turn buckle. Use for cover widths of 100–600 mm.
Technical data
Technical data
| Rustproof steel, pickled | yes |
|---|---|
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| ROHS-conformant | yes |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
0,246 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,246 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,246 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (6)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
DRL H S A2
6065016
DRL H S A2
Item no.
6065016

