Cover clamp A2
Type DK DRLU A2
Item no. 6052810
EAN 4012196692347


Item no. / Type
6052810 / DK DRLU A2
Smallest selling unit: 30 piece
30piece
piece
Description
Cover clamp for secure fastening of covers on cable trays and cable ladders.
At least 6 cover clamps should be mounted for each 3 metres of cover.
Technical data
Dimensions
| Length | 25 mm |
|---|---|
| Width | 18 mm |
| Height | 18 mm |
| Dimension B | 18 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| ROHS-conformant | yes |
| Dimension | 19x25x19 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4310 |
| Colour | stainless steel |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (4)
Instructions and Aid (7)
Product images (1)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Item no.
DK DRLU A2
6052810
DK DRLU A2
Item no.
6052810

