UDHOME2 floor socket, with cord outlet, without floor covering recess, 2x NF, stainless steel
Type UDHOME2 GVN
Item no. 7368332
EAN 4012196692477




Item no. / Type
7368332 / UDHOME2 GVN
Cover version
Decorative plate
Smallest selling unit: 1 piece
1piece
piece
Description
Square floor socket for use in dry-care cavity and screed floors in indoor areas. Installation housing with pre-marked insertion openings for pipes (M20/M25). Cover adjustable to top edge of floor covering using four height-adjustment supports. The minimum installation depth is 100 mm, the height-adjustment range is +35 mm.
Frame and cover made of stainless steel and visible in the floor covering.
Frame and cover made of stainless steel and visible in the floor covering.
The scope of delivery contains a double NF socket.
Up to two modular data sockets can be installed in the optional mounting support.
Technical data
Dimensions
| Length | 140 mm |
|---|---|
| Width | 140 mm |
| Height | 100 mm |
Technical data
| Floor height, min. | 100 mm |
|---|---|
| Floor height, max. | 135 mm |
| Cover version | Decorative plate |
| Suitable for screed-covered underfloor ducts | no |
| Suitable for screed-flush closed underfloor ducts | no |
| Number of installable devices | 2 |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Dry |
| Frame version | Floor covering contact edge |
| Suitable for wet care | no |
| With floor covering recess | no |
| Floor covering protection frame | no |
| Cable outlet version | Swivellable cord outlet |
| Device support to accept mounting boxes | no |
| Protection rating IK code | IK10 |
| Heavy-duty version | no |
| Nominal size for device installation units | 2 |
| Approvals | VDE |
| Standard | EN 50085-2-2 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Application when used | 6.101.1 Dry floor care |
| Application when unused | 6.101.1 Dry floor care |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 15,000 N |
| Cover version | Square |
| Opening mechanism | Handle |
| Equipment | Double LF socket |
| ROHS-conformant | Exempt |
| Dimension | 140x140x110 |
| Material | Stainless steel |
Environmental Data
13,2768 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 13,2768 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 13,2768 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
HE 60UH2
7368418
Smallest selling unit: 1 piece
1piece
piece

Item no. 7368474
UDHOME2 data technology support type CType
DT UH2 C
Smallest selling unit: 1 piece
1piece
piece

Item no. 7368470
UDHOME2 data technology support type AType
DT UH2 A
Smallest selling unit: 1 piece
1piece
piece

Item no. 7368472
UDHOME2 data technology support type BType
DT UH2 B
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Cover version
Item no.
UDHOME2 GVN
Decorative plate
7368332
UDHOME2 GVN
Item no.
7368332
Cover version
Decorative plate




