UDHOME2 data technology support type B
Type DT UH2 B
Item no. 7368472
EAN 4012196692545



Item no. / Type
7368472 / DT UH2 B
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting support to accommodate two data connection modules of type B: E-DAT; Dätwyler: MS and MS-N; Kerpen: VarioKeystone.
Dimensions of a mounting opening in mm: 19.35/21.55 x 14.85.
Dimensions of a mounting opening in mm: 19.35/21.55 x 14.85.
Technical data
Technical data
| Labelling panel | no |
|---|---|
| Device type | Data technology |
| Number of installable devices | 2 |
| Suitable for wet care | no |
| Installation technology | Miscellaneous |
| Heavy-duty version | no |
| Nominal size for device installation units | 2 |
| Approvals | VDE |
| Standard | EN 50085-2-2 |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Material | Stainless steel |
Environmental Data
0,7414 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7414 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7414 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
DT UH2 B
7368472
DT UH2 B
Item no.
7368472
