UDHOME2 data technology support type LE
Type DT UH2 LE
Item no. 7368478
EAN 4012196692590



Item no. / Type
7368478 / DT UH2 LE
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting support to accommodate two data connection modules of type LE: LexCom 125 and 250.
Dimensions of a mounting opening in mm: 18.30 x 17.20.
Dimensions of a mounting opening in mm: 18.30 x 17.20.
Technical data
Technical data
| Labelling panel | no |
|---|---|
| Device type | Data technology |
| Number of installable devices | 2 |
| Suitable for wet care | no |
| Installation technology | Miscellaneous |
| Heavy-duty version | no |
| Nominal size for device installation units | 2 |
| Approvals | VDE |
| Standard | EN 50085-2-2 |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Material | Stainless steel |
Environmental Data
0,6617 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6617 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6617 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
DT UH2 LE
7368478
DT UH2 LE
Item no.
7368478
