UDHOME2 data technology support type C
Type DT UH2 C
Item no. 7368474
EAN 4012196692552



Item no. / Type
7368474 / DT UH2 C
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting support to accommodate two data connection modules of type C: Brand-Rex: shielded; EKU: E-Stone; Dätwyler: KS-T, MS-K and KU-T; R&M: Snap-In and Keystone; Rutenbeck: UM and UMflex; SETEC: MKJ, UKJ and XKJ; Siemon TERA; Telegärtner: AMJ and UMJ.
Dimensions of a mounting opening in mm: 19.30 x 14.80.
Dimensions of a mounting opening in mm: 19.30 x 14.80.
Technical data
Technical data
| Labelling panel | no |
|---|---|
| Device type | Data technology |
| Number of installable devices | 2 |
| Suitable for wet care | no |
| Installation technology | Miscellaneous |
| Heavy-duty version | no |
| Nominal size for device installation units | 2 |
| Approvals | VDE |
| Standard | EN 50085-2-2 |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Material | Stainless steel |
Environmental Data
0,6712 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6712 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6712 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
ASM-C6 GS
6117345
Smallest selling unit: 1 piece
1piece
piece
ASM-C6A G
6117346
Smallest selling unit: 1 piece
1piece
piece
ASM-C5 S
6117347
Smallest selling unit: 1 piece
1piece
piece
ASM-C6A
6117348
Smallest selling unit: 1 piece
1piece
piece
ASM-C6 S
6117349
Smallest selling unit: 1 piece
1piece
piece

Item no. 6117345
Connection module Cat. 6, shielded, snap-inType
ASM-C6 GS
Smallest selling unit: 1 piece
1piece
piece

Item no. 6117346
Connection module Cat. 6A, shielded, KeystoneType
ASM-C6A G
Smallest selling unit: 1 piece
1piece
piece

Item no. 6117347
Connection module Cat. 5E, unshielded, snap-inType
ASM-C5 S
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
DT UH2 C
7368474
DT UH2 C
Item no.
7368474



