Connection module Cat. 6A, unshielded, Keystone
Type ASM-C6A
Item no. 6117348
EAN 4012195887522



Item no. / Type
With screening
Smallest selling unit: 1 piece
1piece
piece
Description
Connection module Cat. 6A (ISO) unshielded, with an RJ45 slot. Including a dust cover, a cable tie, a Keystone fastening frame and mounting instructions. Suitable for installation in the data technology supports of type DTG-2C and DTS-2C, support plate of type MTM 2C and MTM 3C, mounting plate of type MPR2 2C, mounting supports of type MTGE2 2C, MTGE2 15 2C and MTGE2 F 2C.
Technical data
Dimensions
| Length | 43,5 mm |
|---|---|
| Width | 17 mm |
| Height | 19,5 mm |
Technical data
| With screening | no |
|---|---|
| ROHS-conformant | yes |
| Mounting opening | Type C |
| Category | 6A (IEC) |
| Colour | Grey |
| Product series | Modul 45® data technology |
Environmental Data
0,048 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,048 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,048 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
With screening
Mounting opening
Item no.
ASM-C6A G
yes
Type C
6117346
ASM-C6A
no
Type C
6117348
With screening
ASM-C6A G
Item no.
6117346
With screening
yes
Mounting opening
Type C
ASM-C6A
Item no.
6117348
With screening
no
Mounting opening
Type C

