Connection module Cat. 6, shielded, snap-in
Type ASM-C6 GS
Item no. 6117345
EAN 4012195402435



Item no. / Type
With screening
Mounting opening
Smallest selling unit: 1 piece
1piece
piece
Description
Connection module Cat. 6 shielded, with an RJ45 slot. Including an EMC screen hood, a dust cover, a cable tie, a snap-in fastening frame and mounting instructions. Suitable for installation in support plates, type MTM 2C and MTM 3C, mounting plate type MPR2 2C, mounting support type MTGE2 2C, MTGE2 15 2C and MTGE2 F 2C.
Technical data
Dimensions
| Length | 45 mm |
|---|---|
| Width | 24 mm |
| Height | 18 mm |
Technical data
| With screening | yes |
|---|---|
| ROHS-conformant | yes |
| Mounting opening | Type C |
| Category | 6 |
| Product series | Modul 45® data technology |
Environmental Data
0,04 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,04 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,04 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
With screening
Mounting opening
Item no.
ASM-C6 G
yes
Type RM
6117329
ASM-C6
no
Type RM
6117341
ASM-C6 GS
yes
Type C
6117345
ASM-C6 S
no
Type C
6117349
With screening
Mounting opening
ASM-C6 G
Item no.
6117329
With screening
yes
Mounting opening
Type RM
ASM-C6
Item no.
6117341
With screening
no
Mounting opening
Type RM
ASM-C6 GS
Item no.
6117345
With screening
yes
Mounting opening
Type C
ASM-C6 S
Item no.
6117349
With screening
no
Mounting opening
Type C

