Height extension for UDHOME-ONE/UDHOME2 floor socket
Type HE 60UH2
Item no. 7368418
EAN 4012196692521



Item no. / Type
7368418 / HE 60UH2
Smallest selling unit: 1 piece
1piece
piece
Description
Height-adjustable extension for UDHOME-ONE/UDHOME2 floor socket. Load capacity up to 8 kN. Additional height-adjustment range: 10–60 mm
Technical data
Technical data
| Suitable for wet care | no |
|---|---|
| Heavy-duty version | no |
| Nominal size for device installation units | 2 |
| Approvals | VDE |
| Standard | EN 50085-2-2 |
| ROHS-conformant | Exempt |
| Material | Steel |
| Accessories | yes |
| Spare part | no |
Environmental Data
1,9328 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,9328 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,9328 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Item no.
HE 60UH2
7368418
HE 60UH2
Item no.
7368418
