Trapezoidal fastening A2
Type TPB 180 A2
|Item no. 6357524
|EAN 4012196859078



Item no. / Type
6357524 / TPB 180 A2
F in kN
0,8 kN
Smallest selling unit: 20 piece
20piece
piece
Description
Trapezoidal fastening for suspending cable support systems from standard trapezoidal ceilings. Trapezoidal profile width up to 165 mm. Mounting with hexagonal screw type SKS 10x110 minimum or SKS 10x190 maximum, depending on the trapezoidal profile width. Fastening material must be ordered separately.
Technical data
Dimensions
| Length | 25 mm |
|---|---|
| Width | 180 mm |
| Height | 182 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | yes |
| Material thickness | 1,5 mm |
| Adjustable | yes |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Hinged | no |
| Suitable for metric threaded rod | 10 |
| F in kN | 0,8 kN |
| Dimension | 180x182 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
0,8762 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8762 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,8762 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6357538
Splint for trapezoidal ceiling bracket A2Type
TPB R A2
Smallest selling unit: 20 piece
20piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
F in kN
Item no.
TPB 180 A2
0,8
6357524
TPB 180 A2
Item no.
6357524
F in kN
0,8

