Splint for trapezoidal ceiling bracket A2
Type TPB R A2
Item no. 6357538
EAN 4012195523727



Item no. / Type
6357538 / TPB R A2
F in kN
0,8 kN
Smallest selling unit: 20 piece
20piece
piece
Description
Splint for fastening and securing the ceiling bracket to trapezoidal ceilings.
Important: Observe the statics of the trapezoidal metal ceiling.
Technical data
Dimensions
| Length | 145 mm |
|---|---|
| Width | 9,5 mm |
| Height | 22,5 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | yes |
| Material thickness | 1,5 mm |
| Adjustable | yes |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Hinged | no |
| Breaking load | 0,8 kN |
| ROHS-conformant | yes |
| F in kN | 0,8 kN |
| Dimension | 145x10 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | TP Series |
Environmental Data
0,2457 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2457 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2457 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
F in kN
Item no.
TPB R A2
0,8
6357538
TPB R A2
Item no.
6357538
F in kN
0,8


