TP support / wall and support bracket FS
Type TPSAG 145 FS
|Item no. 6366015
|EAN 4012196627554



Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
TP bracket with clamping lugs for screwless mesh cable tray fastening.
If the bracket is fastened directly to the wall or the profiles are screwed together, then, for reasons of stability, always use the spacer, type DS 4.
Technical data
Dimensions
| Length | 145 mm |
|---|---|
| Width | 60 mm |
| Height | 120 mm |
| Dimension L | 145 mm |
| Dimension B | 60 mm |
| Dimension H | 120 mm |
| Dimension W | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| for width min. | 100 |
| for width max. | 100 mm |
| Version for | Wall and support bracket |
| F in kN | 1,5 kN |
| Dimension | B145mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Support width in m
Environmental Data
0,7629 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| Unit base EPD | 1 running metre + mounting system |
| EPD GWP (outside of the system limits) | 18.83 kg CO₂e |
| EPD GWP (disposal phase) | 1.97 kg CO₂e |
| EPD GWP (manufacturing phase) | 81.32 kg CO₂e |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7629 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7629 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Accessories
Mounting accessories
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (5)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
TPSAG 145 FS
60
1,5
zinc
6366015
TPSAG 195 FS
60
1
zinc
6366023
TPSAG 245 FS
60
0,9
zinc
6366031
TPSAG 345 FS
60
0,55
zinc
6366066
F in kN
TPSAG 145 FS
Item no.
6366015
Width
60
F in kN
1,5
Colour
zinc
TPSAG 195 FS
Item no.
6366023
Width
60
F in kN
1
Colour
zinc
TPSAG 245 FS
Item no.
6366031
Width
60
F in kN
0,9
Colour
zinc
TPSAG 345 FS
Item no.
6366066
Width
60
F in kN
0,55
Colour
zinc



