End cap
Type TPS KS OR
Item no. 6364625
EAN 4012195668084



Item no. / Type
6364625 / TPS KS OR
Smallest selling unit: 10 piece
10piece
piece
Description
End cap to cover ends of TP supports.
Technical data
Dimensions
| Length | 64 mm |
|---|---|
| Width | 19 mm |
| Height | 23,5 mm |
Technical data
| Suitable for profile shapes | S profile |
|---|---|
| Version for | End cap |
| ROHS-conformant | yes |
| Dimension | 64x19 |
| Material | Polyethylene |
| Colour | Pastel orange; RAL 2003 |
| Product series | TP Series |
Environmental Data
0,0199 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0199 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0199 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
TPS KS OR
6364625
TPS KS OR
Item no.
6364625


