Main distributor/sub-distributor

35 Article

  (79 Variants)
Item no. 5094718 | EAN 4012195240181Surge arrester, 4-pole 550 V
2 VariantsSurge arrester, 1-pole + NPE with remote signalling 280 V
Item no. 5094764 | EAN 4012195616382Surge arrester, 3-pole + NPE with remote signalling 150 V
2 VariantsV10 surge arrester 1-pin+ NPE 280 V
Item no. 5096397 | EAN 4012195617471Surge arrester, 3-pole + NPE with audible signalling 280 V
3 VariantsSurge arrester with audible signalling 280 V
Item no. 5096278 | EAN 4012195393252Surge arrester, 4-pole with fuse monitoring 280 V
2 VariantsSurge arrester V20, 1-pole + NPE and remote signalling, 320 V
3 VariantsSurge arrester V20, NPE and remote signalling, 280 V
2 VariantsSurge arrester V20, 2-pole + NPE and FS, 150 V
3 VariantsSurge arrester V20, 2-pole with remote signalling, 550 V
3 VariantsSurge arrester V20, 2-pole with remote signalling, 385 V
2 VariantsSurge arrester V20, 1-pole with remote signalling, 320 V
4 VariantsSurge arrester V20, with remote signalling, 280 V
2 VariantsSurge arrester V20, 1-pole + NPE, 320 V
3 VariantsSurge arrester V20, NPE, 280 V
3 VariantsSurge arrester V20, 1-pole+ NPE, 150 V
Item no. 5095221 | EAN 4012196160020Surge arrester V20, 1-pole + NPE, 75 V
4 VariantsSurge arrester V20, 1-pole, 550 V
Item no. 5095201 | EAN 4012196159949Surge arrester V20, 1-pole, 440 V
2 VariantsSurge arrester V20, 1-pole, 320 V
4 VariantsSurge arrester V20, 280 V
3 VariantsSurge arrester V20, 1-pole, 150 V
2 VariantsSurge arrester V20, 1-pole 75 V
Item no. 5094931 | EAN 4012195363941Surge arrester V10 3-pole + NPE with remote signalling 280 V
Item no. 5094924 | EAN 4012195363934Surge arrester V10 3-pole + NPE 320 V
3 VariantsSurge arrester with remote signalling 280 V
2 VariantsSurge arrester, 1-pole + NPE 280 V
4 VariantsSurge arrester, 1-pole 280 V
4 VariantsV20 surge arrester, leakage current-free