Surge arrester, 2-pole with audible signalling 280 V
Type V20-C 2+AS-280
|Item no. 5096375
|EAN 4012195393672



Item no. / Type
Maximum continuous voltage AC
Pole version
Smallest selling unit: 1 piece
1piece
piece
Description
Surge arrester, type 2
• Complete unit consisting of upper part and base, pre-mounted and ready for connection
• Suitable for TN network systems
• Plug-in upper part; upper part can be separated from base without tools
• Incl. thermal and dynamic cut-off unit
• With audible signalling for function monitoring, signal tone can be turned off for 24 h
• With visual display of defects
• High current conductivity and long service life
• Labelled connections
Application example: Residential buildings, single-family homes and industrial
* Complete = cover and base
• Complete unit consisting of upper part and base, pre-mounted and ready for connection
• Suitable for TN network systems
• Plug-in upper part; upper part can be separated from base without tools
• Incl. thermal and dynamic cut-off unit
• With audible signalling for function monitoring, signal tone can be turned off for 24 h
• With visual display of defects
• High current conductivity and long service life
• Labelled connections
Application example: Residential buildings, single-family homes and industrial
* Complete = cover and base
Technical data
Technical data
| Network form | TN |
|---|---|
| Blow-out | no |
| Signalling on device | Optical and acoustic |
| Protection rating | IP20 |
| Nominal discharge current (8/20 µs) [L-N] | 20 kA |
| Remote signalling | no |
| Test class, type 2 | yes |
| Nominal voltage AC (50/60 Hz) | 230 V |
| Integrated back-up fuse | no |
| Maximum continuous voltage AC | 280 V |
| Nominal discharge current (8/20 µs) | 20 kA |
| Pole version | 2 |
| Installation type | DIN rail 35 mm |
| Max. mains-side overcurrent protection | 125 |
| Version for | 2-pole with AS; 280 V |
| TN network form | yes |
| TN-C network form | yes |
| ROHS-conformant | yes |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| SPD to IEC 61643-11 | Class II |
| SPD to EN 61643-11 | Type 2 |
| Lightning protection zone LPZ | 1→2 |
| Maximum discharge current (8/20 μs) | 40 kA |
| Response time | <25 ns |
| Maximum back-up fuse | 125 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 280V |
Connectivity options
| Arrester surge current (8/20 µs) [total] | 40 kA |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), min. | 2,5 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 35 mm² |
Environmental Data
1,2815 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,2815 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,2815 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Protection rating
Maximum continuous voltage AC
Pole version
Item no.
V20-C 2+AS-280
IP20
280
2
5096375
V20-C 3+AS-280
IP20
280
3
5096383
V20-C 4+AS-280
IP20
280
4
5096391
Pole version
V20-C 2+AS-280
Item no.
5096375
Protection rating
IP20
Maximum continuous voltage AC
280
Pole version
2
V20-C 3+AS-280
Item no.
5096383
Protection rating
IP20
Maximum continuous voltage AC
280
Pole version
3
V20-C 4+AS-280
Item no.
5096391
Protection rating
IP20
Maximum continuous voltage AC
280
Pole version
4



