Surge arrester V10 1-pole + NPE 280 V
Type V10-C 1+NPE-280
Item no. 5093418
EAN 4012195382799



Item no. / Type
Maximum continuous voltage AC
Pole version
Smallest selling unit: 1 piece
1piece
piece
Description
Surge arrester, type 2+3
• Complete unit consisting of upper part and base, pre-mounted and ready for connection
• Suitable for TN-S and TT network systems
• Incl. thermal and dynamic cut-off unit
• With visual display of defects
• High current conductivity and long service life
• Labelled connections
Application example: Residential buildings, single-family homes
• Complete unit consisting of upper part and base, pre-mounted and ready for connection
• Suitable for TN-S and TT network systems
• Incl. thermal and dynamic cut-off unit
• With visual display of defects
• High current conductivity and long service life
• Labelled connections
Application example: Residential buildings, single-family homes
Technical data
Technical data
| Network form | Other |
|---|---|
| Blow-out | no |
| Signalling on device | Visual |
| Protection rating | IP20 |
| Maximum continuous voltage (N-PE) | 255 V |
| Nominal discharge current (8/20 µs) [L-N] | 10 kA |
| Nominal discharge current (8/20 µs) [N-PE] | 30 kA |
| Maximum discharge current (8/20 μs) [L-N] | 20 kA |
| Maximum discharge current (8/20 μs) [N-PE] | 50 kA |
| Remote signalling | no |
| Test class, type 2 | yes |
| Nominal voltage AC (50/60 Hz) | 230 V |
| Maximum continuous voltage AC | 280 V |
| Nominal discharge current (8/20 µs) | 10 kA |
| Pole version | 1+N/PE |
| Installation type | DIN rail 35 mm |
| Max. mains-side overcurrent protection | 125 |
| TN network form | yes |
| TN-C-S network form | yes |
| TN-S network form | yes |
| TT network form | yes |
| ROHS-conformant | Exempt |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| SPD to IEC 61643-11 | Class II+III |
| SPD to EN 61643-11 | Type 2+3 |
| Lightning protection zone LPZ | 1→3 |
| Maximum discharge current (8/20 μs) | 20 kA |
| Response time | <25 ns |
| Maximum back-up fuse | 125 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 280V |
Connectivity options
| Arrester surge current (8/20 µs) [total] | 20 kA |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), min. | 2,5 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 35 mm² |
Environmental Data
1,1554 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1554 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,1554 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Protection rating
Maximum continuous voltage AC
Pole version
Item no.
V10-C 1+NPE-280
IP20
280
1+N/PE
5093418
V10-C 3+NPE
IP20
280
3+N/PE
5094920
Pole version
V10-C 1+NPE-280
Item no.
5093418
Protection rating
IP20
Maximum continuous voltage AC
280
Pole version
1+N/PE
V10-C 3+NPE
Item no.
5094920
Protection rating
IP20
Maximum continuous voltage AC
280
Pole version
3+N/PE


