Surge arrester, 1-pole 280 V
Type V20-C 1-280
Item no. 5094618
EAN 4012195406594



Item no. / Type
Maximum continuous voltage AC
Pole version
Smallest selling unit: 1 piece
1piece
piece
Description
Surge arrester, type 2
• For surge protection equipotential bonding to VDE 0100-443 (IEC 60364-4-44)
• Arresting capacity to 40 kA (8/20) per pole
• Plug-in arrester with dynamic cut-off unit and visual function display
• High-performance varistor technology
Application: Equipotential bonding (LPZ 1 to 2) in main and sub-distributors.
* Complete = cover and base
• For surge protection equipotential bonding to VDE 0100-443 (IEC 60364-4-44)
• Arresting capacity to 40 kA (8/20) per pole
• Plug-in arrester with dynamic cut-off unit and visual function display
• High-performance varistor technology
Application: Equipotential bonding (LPZ 1 to 2) in main and sub-distributors.
* Complete = cover and base
Technical data
Technical data
| Network form | TN |
|---|---|
| Blow-out | no |
| Signalling on device | Visual |
| Protection rating | IP20 |
| Remote signalling | no |
| Test class, type 2 | yes |
| Nominal voltage AC (50/60 Hz) | 230 V |
| Integrated back-up fuse | no |
| Maximum continuous voltage AC | 280 V |
| Nominal discharge current (8/20 µs) | 20 kA |
| Pole version | 1 |
| Installation type | DIN rail 35 mm |
| Max. mains-side overcurrent protection | 125 |
| Version for | 1-pole |
| ROHS-conformant | yes |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| SPD to IEC 61643-11 | Class II |
| SPD to EN 61643-11 | Type 2 |
| Lightning protection zone LPZ | 1→2 |
| Maximum discharge current (8/20 μs) | 40 kA |
| Response time | <25 ns |
| Maximum back-up fuse | 125 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 280V |
Connectivity options
| Arrester surge current (8/20 µs) [total] | 20 kA |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), min. | 2,5 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 35 mm² |
Environmental Data
0,4841 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4841 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4841 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (6)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Protection rating
Maximum continuous voltage AC
Pole version
Item no.
V20-C 1-280
IP20
280
1
5094618
V20-C 2-280
IP20
280
2
5094621
V20-C 3-280
IP20
280
3
5094624
V20-C 4-280
IP20
280
4
5094627
Pole version
V20-C 1-280
Item no.
5094618
Protection rating
IP20
Maximum continuous voltage AC
280
Pole version
1
V20-C 2-280
Item no.
5094621
Protection rating
IP20
Maximum continuous voltage AC
280
Pole version
2
V20-C 3-280
Item no.
5094624
Protection rating
IP20
Maximum continuous voltage AC
280
Pole version
3
V20-C 4-280
Item no.
5094627
Protection rating
IP20
Maximum continuous voltage AC
280
Pole version
4


