Service outlet, round, for screed height 55 mm
Type GESR9 55U V 7011
Item no. 7405047
EAN 4012195674450



Item no. / Type
Floor covering thickness
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
GESR9 service outlet with a fixed construction height of 55 mm for indoor use. With two fitted plug housings for vertical mounting of Modul 45 devices and four strain reliefs. Two installation frames are required to mount Modul 45 devices.
The data modules are mounted using an optional mounting plate MPMT45. The service outlet is equipped with universal fastening brackets.
The data modules are mounted using an optional mounting plate MPMT45. The service outlet is equipped with universal fastening brackets.
Technical data
Dimensions
| Length | 325 mm |
|---|---|
| Width | 325 mm |
| Height | 61 mm |
Technical data
| Screed height, min. | 55 mm |
|---|---|
| Floor height, min. | 58 mm |
| Floor covering thickness | 5 mm |
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | yes |
| Number of installable devices | 8 |
| Seal installation option | no |
| Installation diameter | 304 |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Dry |
| Suitable for wet care | no |
| Installation depth | 58 mm |
| External diameter | 325 mm |
| With floor covering recess | no |
| Floor covering protection frame | yes |
| Cable outlet version | Swivellable cord outlet |
| Device support to accept mounting boxes | no |
| Heavy-duty version | no |
| Nominal size for device installation units | R9 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 5,000 N |
| Cover version | Round |
| Opening mechanism | Handle |
| ROHS-conformant | yes |
| Clamping range D, min. | 10 mm |
| Clamping range D, max. | 28 mm |
| Dimension | Ø325x61 |
| Material | Polyamide |
| Colour | Iron grey; RAL 7011 |
| Product series | GES |
Environmental Data
7,7669 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 7,7669 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 7,7669 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
MT45V 4
7408670
Smallest selling unit: 5 piece
5piece
piece
MT45V 3
7408672
Smallest selling unit: 5 piece
5piece
piece
MT45V 3+1
7408680
Smallest selling unit: 5 piece
5piece
piece
MT45V 2+2
7408682
Smallest selling unit: 5 piece
5piece
piece
MT45V TW
7408693
Smallest selling unit: 1 piece
1piece
piece
MT45V 3 3WS V
7408697
Smallest selling unit: 1 piece
1piece
piece

Item no. 7408670
Installation frame for four single Modul 45® devicesType
MT45V 4
Smallest selling unit: 5 piece
5piece
piece

Item no. 7408672
Installation frame for three single Modul 45® devicesType
MT45V 3
Smallest selling unit: 5 piece
5piece
piece
Type
MT45V 3+1
Smallest selling unit: 5 piece
5piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Floor covering thickness
Nominal size for device installation units
Colour
Item no.
GESR9 55U V 7011
5
R9
Iron grey; RAL 7011
7405047
GESR9 55U V 9011
5
R9
Graphite black; RAL 9011
7405049
Colour
GESR9 55U V 7011
Item no.
7405047
Floor covering thickness
5
Nominal size for device installation units
R9
Colour
Iron grey; RAL 7011
GESR9 55U V 9011
Item no.
7405049
Floor covering thickness
5
Nominal size for device installation units
R9
Colour
Graphite black; RAL 9011





