Separating retainer for module support, vertical
Type MT45V TW
Item no. 7408693
EAN 4012195674566



Item no. / Type
7408693 / MT45V TW
Smallest selling unit: 1 piece
1piece
piece
Description
To separate different current types in mounting supports for vertical installation of Modul 45 devices.
Technical data
Technical data
| Labelling panel | no |
|---|---|
| Strain relief option | yes |
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | yes |
| Installation opening for on-floor tank | no |
| Seal installation option | no |
| Decouplable | no |
| Floor plate | no |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Lowerable to be flush-floor | no |
| With floor covering recess | no |
| Floor covering protection frame | no |
| Heavy-duty version | no |
| ROHS-conformant | yes |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
Environmental Data
0,0248 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0248 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0248 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Certificates (1)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
MT45V TW
7408693
MT45V TW
Item no.
7408693
