Installation frame for three single Modul 45® devices
Type MT45V 3
Item no. 7408672
EAN 4012195674504



Item no. / Type
Number of installable devices
Smallest selling unit: 5 piece
5piece
piece
Description
For the installation of 3 individual Modul 45 devices for System 55 service outlets with mounting support for vertical installation of Modul 45 devices.
The installation frame is designed for use with 0° sockets (mounting direction turned through 90°, contact openings at top and bottom) and their use in conjunction with angled and straight connectors.
The installation frame is designed for use with 0° sockets (mounting direction turned through 90°, contact openings at top and bottom) and their use in conjunction with angled and straight connectors.
Technical data
Technical data
| Strain relief option | yes |
|---|---|
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | yes |
| Number of installable devices | 3 |
| Seal installation option | no |
| Floor plate | no |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Accessory mounting type | Lock |
| ROHS-conformant | yes |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Graphite black; RAL 9011 |
Environmental Data
0,0905 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0905 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0905 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Number of installable devices
Item no.
MT45V 4
4
7408670
MT45V 3
3
7408672
MT45V 3+1
2
7408680
MT45V 2+2
2
7408682
Number of installable devices
MT45V 4
Item no.
7408670
Number of installable devices
4
MT45V 3
Item no.
7408672
Number of installable devices
3
MT45V 3+1
Item no.
7408680
Number of installable devices
2
MT45V 2+2
Item no.
7408682
Number of installable devices
2
