Installation frame for MT45V, terminated with protective contact socket
Type MT45V 3 3WS V
Item no. 7408697
EAN 4012195763000



Item no. / Type
7408697 / MT45V 3 3WS V
Smallest selling unit: 1 piece
1piece
piece
Description
Terminated installation frame with three single protective contact sockets for installation in MT45V module supports.
Technical data
Technical data
| Strain relief option | yes |
|---|---|
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | yes |
| Seal installation option | no |
| Floor plate | no |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Accessory mounting type | Lock |
| ROHS-conformant | yes |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
Environmental Data
0,7463 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7463 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7463 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
MT45V 3 3WS V
7408697
MT45V 3 3WS V
Item no.
7408697
