Installation frame for combination of 3x and 1x Modul 45® devices
Type MT45V 3+1
Item no. 7408680
EAN 4012195674511



Item no. / Type
Number of installable devices
Smallest selling unit: 5 piece
5piece
piece
Description
For the installation of a combination of triple and single Modul 45 sockets for System 55 service outlets with mounting support for vertical installation of Modul 45 devices. The installation frame is designed for use with 0° sockets for straight connectors (not angled connectors).
Technical data
Technical data
| Strain relief option | yes |
|---|---|
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | yes |
| Number of installable devices | 2 |
| Seal installation option | no |
| Floor plate | no |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Accessory mounting type | Lock |
| ROHS-conformant | yes |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Graphite black; RAL 9011 |
Environmental Data
0,0511 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0511 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0511 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Number of installable devices
Item no.
MT45V 4
4
7408670
MT45V 3
3
7408672
MT45V 3+1
2
7408680
MT45V 2+2
2
7408682
Number of installable devices
MT45V 4
Item no.
7408670
Number of installable devices
4
MT45V 3
Item no.
7408672
Number of installable devices
3
MT45V 3+1
Item no.
7408680
Number of installable devices
2
MT45V 2+2
Item no.
7408682
Number of installable devices
2
