Installation duct with PYROLINE® Rapid PLM fire protection mesh, duct height 40 mm, FS
Type PLM D 0410 FS
Item no. 7218004
EAN 4012197351212



Item no. / Type
7218004 / PLM D 0410 FS
Length
2000 mm
Dimension B
100 mm
Dimension H
40 mm
Colour
zinc
Smallest selling unit: 2 m
2m
m
Description
Metal installation duct with intumescent fire protection mesh for fireproof routing of cables. Classified as an installation duct EI30, EI60 and EI90 according to EN 13501-2, tested according to EN 1366-5. The duct prevents the fire spread for the classified period of time, offering protection against the effects of a cable fire.
Suitable for direct wall and ceiling mounting, mounting below system floors and on support systems. Tool-free joint mounting with PLM SI joint connector. Only approved pre-terminated fittings may be used. The cover is snapped on without tools, allowing rapid inspection and retroassignment. Offset cover mounting for continuous equipotential bonding of the entire duct section.
Suitable for direct wall and ceiling mounting, mounting below system floors and on support systems. Tool-free joint mounting with PLM SI joint connector. Only approved pre-terminated fittings may be used. The cover is snapped on without tools, allowing rapid inspection and retroassignment. Offset cover mounting for continuous equipotential bonding of the entire duct section.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 100 mm |
| Height | 40 mm |
| Dimension B | 100 mm |
| Dimension H | 40 mm |
| Internal height | 34 mm |
| Internal width | 94 mm |
Technical data
| Usable cross-section | 1780 mm² |
|---|---|
| With perforation | yes |
| Partitions possible | yes |
| Jacketing | Steel |
| Number of flammable sides | 4 |
| Protection rating IK code | IK10 |
| Cover fastening | Miscellaneous |
| ROHS-conformant | yes |
| Dimension i | 62 mm |
| Classification EI − installation duct | 90 |
| Dimension | 40x100x2000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | PYROLINE® rapid PLM |
Environmental Data
1,6285 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,6285 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,6285 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
PLM SIC 0410 FS
7218029
Smallest selling unit: 1 piece
1piece
piece
PLM EC 0410 FS
7218038
Smallest selling unit: 1 piece
1piece
piece
PLM IC 0410 FS
7218050
Smallest selling unit: 1 piece
1piece
piece
PLM RP 0810 FS
7218098
Smallest selling unit: 1 piece
1piece
piece

Item no. 7218029
Joint connector set, duct height 40 mmType
PLM SIC 0410 FS
Smallest selling unit: 1 piece
1piece
piece

Item no. 7218038
External corner, duct height 40 mm, FSType
PLM EC 0410 FS
Smallest selling unit: 1 piece
1piece
piece

Item no. 7218050
Internal corner, duct height 40 mm, FSType
PLM IC 0410 FS
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Dimension B
Dimension H
Colour
Item no.
PLM D 0410 FS
2000
100
40
zinc
7218004
PLM D 0410 FS
Item no.
7218004
Length
2000
Dimension B
100
Dimension H
40
Colour
zinc



