Joint connector set, duct height 40 mm
Type PLM SIC 0410 FS
Item no. 7218029
EAN 4012197450915



Item no. / Type
7218029 / PLM SIC 0410 FS
Colour
zinc
Smallest selling unit: 1 piece
1piece
piece
Description
Joint connector set, consisting of a connector for the duct base and cover support. With integrated seal for toolless connection of the PYROLINE® Rapid PLM installation duct and fittings. Allows continuous connection of the protective conductors.
Technical data
Dimensions
| Length | 126 mm |
|---|---|
| Width | 100 mm |
| Height | 37 mm |
| Dimension L | 126 mm |
| Dimension H | 37 mm |
| Internal height | 27,5 mm |
| Internal width | 91 mm |
| Dimension W | 100 mm |
Technical data
| Jacketing | Without |
|---|---|
| Suitable for outdoor use | no |
| ROHS-conformant | yes |
| Classification EI − installation duct | 90 |
| Dimension | 118x94x38 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Fire protection class to EN 13501-2 | EI90 |
| Product series | PYROLINE® rapid PLM |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
PLM SIC 0410 FS
zinc
7218029
PLM SIC 0410 FS
Item no.
7218029
Colour
zinc
