Flat angle, duct height 40 mm, FS
Type PLM FA 0410 FS
|Item no. 7218062
|EAN 4012197365448



Item no. / Type
7218062 / PLM FA 0410 FS
Dimension A
250 mm
Dimension B
100 mm
Dimension H
40 mm
Colour
zinc
Smallest selling unit: 1 piece
1piece
piece
Description
Flat angle with intumescent fire protection mesh for PYROLINE® Rapid PLM installation duct. Suitable for direct wall and ceiling mounting, mounting below system floors and on support systems. Tool-free joint mounting with PLM SI joint connector. The cover is snapped on without tools, allowing rapid inspection and retroassignment. The cover overhang allows offset cover mounting for continuous equipotential bonding of the entire duct section.
Technical data
Technical data
| Usable cross-section | 1780 mm² |
|---|---|
| Angle of the bend | 90 ° |
| Cover fastening | Miscellaneous |
| With perforation | yes |
| Partitions possible | no |
| Jacketing | Steel |
| Number of flammable sides | 4 |
| ROHS-conformant | yes |
| Classification EI − installation duct | 90 |
| Dimension | 350x350x40 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | PYROLINE® rapid PLM |
Dimensions
| Dimension A | 250 mm |
|---|---|
| Dimension B | 100 mm |
| Dimension H | 40 mm |
Environmental Data
5,4689 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,4689 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,4689 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension A
Dimension B
Dimension H
Colour
Item no.
PLM FA 0410 FS
250
100
40
zinc
7218062
PLM FA 0410 FS
Item no.
7218062
Dimension A
250
Dimension B
100
Dimension H
40
Colour
zinc
