Reducer, straight, from 80 mm to 40 mm duct height, FS
Type PLM RP 0810 FS
Item no. 7218098
EAN 4012197365363


Item no. / Type
7218098 / PLM RP 0810 FS
Colour
zinc
Smallest selling unit: 1 piece
1piece
piece
Description
Reducer with intumescent fire protection mesh for symmetrical reduction of straight duct sections from PLM D 0810 to PLM D 0410. Suitable for direct wall and ceiling mounting, mounting below system floors and on support systems. Tool-free joint mounting with PLM SI joint connector. The cover is snapped on without tools, allowing rapid inspection and retroassignment. The cover overhang allows offset cover mounting for continuous equipotential bonding of the entire duct section.
Technical data
Dimensions
| Dimension H | 80 mm |
|---|---|
| Dimension h | 40 mm |
Technical data
| Cover fastening | Miscellaneous |
|---|---|
| Jacketing | Steel |
| Number of flammable sides | 4 |
| ROHS-conformant | yes |
| Dimension | 360x100x80 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | PYROLINE® rapid PLM |
Environmental Data
2,7592 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 2,7592 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,7592 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
PLM RP 0810 FS
zinc
7218098
PLM RP 0810 FS
Item no.
7218098
Colour
zinc
