T branch piece, duct height 40 mm, FS
Type PLM TB 0410 FS
Item no. 7218074
EAN 4012197365226



Item no. / Type
7218074 / PLM TB 0410 FS
Dimension B
100 mm
Dimension H
40 mm
Colour
zinc
Smallest selling unit: 1 piece
1piece
piece
Description
Tee with intumescent fire protection mesh for PYROLINE® Rapid PLM installation duct. Suitable for direct wall and ceiling mounting, mounting below system floors and on support systems. Tool-free joint mounting with PLM SI joint connector. The cover is snapped on without tools, allowing rapid inspection and retroassignment. The cover overhang allows offset cover mounting for continuous equipotential bonding of the entire duct section.
Technical data
Technical data
| Usable cross-section | 1780 mm² |
|---|---|
| With perforation | yes |
| Partitions possible | yes |
| Jacketing | Steel |
| Number of flammable sides | 4 |
| ROHS-conformant | yes |
| Classification EI − installation duct | 90 |
| Dimension | 500x300x40 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | PYROLINE® rapid PLM |
Dimensions
| Dimension A | 300 mm |
|---|---|
| Dimension B | 100 mm |
| Dimension H | 40 mm |
| Dimension t | 500 mm |
Environmental Data
6,1797 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 6,1797 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,1797 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension B
Dimension H
Colour
Item no.
PLM TB 0410 FS
100
40
zinc
7218074
PLM TB 0410 FS
Item no.
7218074
Dimension B
100
Dimension H
40
Colour
zinc
