Height-adjustable heavy-duty cassette for tube body RKFNSL, nominal size 9, stainless steel
Type RKFN3 9 V SL1 16
Item no. 7408938
EAN 4012197278298



Item no. / Type
Floor height, min.
Floor height, max.
Floor covering thickness
Dimension h
Smallest selling unit: 1 piece
1piece
piece
Description
Height-adjustable heavy-duty cassette for tube bodies of nominal size 9 for the installation of devices in duct systems, raised and cavity floors in interior dry or wet-care floors. Load class 1 to 10 kN.
For the installation of three UT4 universal supports for nine single devices with support ring/support clamp or 12 Modul 45® devices. 3 APMT5 cover plates can be installed. The tube body is not contained in the scope of delivery.
Height-adjustable square cassette, heavy duty, of nominal size 9, for the installation of accessories in trunking systems, raised and cavity floor in dry- or wet-cleanded floors indoors. Load class 1 to 10 kN.
Height-adjustable heavy-duty cassette, 3-compartment Three cover plates APMT5 can be installed.
For the installation of three UT4 universal supports for nine single devices with support ring/support clamp or 12 Modul 45® devices. 3 APMT5 cover plates can be installed. The tube body is not contained in the scope of delivery.
Height-adjustable square cassette, heavy duty, of nominal size 9, for the installation of accessories in trunking systems, raised and cavity floor in dry- or wet-cleanded floors indoors. Load class 1 to 10 kN.
Height-adjustable heavy-duty cassette, 3-compartment Three cover plates APMT5 can be installed.
Technical data
Dimensions
| Length | 243 mm |
|---|---|
| Width | 243 mm |
| Height | 105 mm |
| Dimension h | 105 mm |
Technical data
| Floor height, min. | 105 mm |
|---|---|
| Floor height, max. | 150 mm |
| Floor covering thickness | 16 mm |
| Height-adjustment range, min. | 105 mm |
| Height-adjustment range, max. | 150 mm |
| Number of installable devices | 12 |
| Decouplable | no |
| Length of installation dimensions | 244 mm |
| Wide installation dimensions | 244 mm |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Wet |
| Installation depth | 105 mm |
| Cable outlet version | Lowerable tube body |
| Number of cable outlets | 1 |
| Device support to accept mounting boxes | no |
| Protection rating IK code | IK10 |
| Heavy load class | 10 kN (OBO SL1) |
| Installation system type | UT4 |
| Heavy-duty version | yes |
| Nominal size for device installation units | 9 |
| Approvals | VDE |
| Standard | EN 50085-2-2 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP55 |
| Number of universal supports | 3 x UT4 |
| Floor cut-out / Mounting opening | 244x244 |
| Cover version | Square |
| ROHS-conformant | Exempt |
| Dimension | 243x243x100 |
| Material | Stainless steel |
| Product series | RKFN |
Environmental Data
24,7907 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 24,7907 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 24,7907 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
TUK2 GV
7428140
Smallest selling unit: 1 piece
1piece
piece
SK RK9
7404372
Smallest selling unit: 1 piece
1piece
piece
DUG 350 9SL
7401410
Smallest selling unit: 1 piece
1piece
piece
UT4 45 4
7408727
Smallest selling unit: 1 piece
1piece
piece

Type
TUK2 GV
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Floor height, min.
Floor height, max.
Floor covering thickness
Nominal size for device installation units
Dimension h
Protection rating (IP) when unused
Item no.
RKFN3 9 V SL1 16
105
150
16
9
105
IP55
7408938
RKFN3 9 V SL1 21
110
155
21
9
110
IP55
7408940
Floor height, min.
Floor height, max.
Floor covering thickness
Dimension h
RKFN3 9 V SL1 16
Item no.
7408938
Floor height, min.
105
Floor height, max.
150
Floor covering thickness
16
Nominal size for device installation units
9
Dimension h
105
Protection rating (IP) when unused
IP55
RKFN3 9 V SL1 21
Item no.
7408940
Floor height, min.
110
Floor height, max.
155
Floor covering thickness
21
Nominal size for device installation units
9
Dimension h
110
Protection rating (IP) when unused
IP55





