Tube body with cover plate, with handle clamp, for frame cassette and height-adjustable cassette
Type TUK2 GV
Item no. 7428140
EAN 4012195858270



Item no. / Type
7428140 / TUK2 GV
Smallest selling unit: 1 piece
1piece
piece
Description
Height-adjustable cord outlet for installation in RKF frame cassettes and in height-adjustable round and square RKFR and RKFN cassettes. Raised height when used, flushfloor when unused. Use in wet-care floors. Tube body cover and stainless steel handle.
Technical data
Technical data
| Diameter | 110 mm |
|---|---|
| ROHS-conformant | yes |
| Dimension | Ø110mm |
| Surface | Nickel-plated |
| Material | Die-cast zinc |
Environmental Data
3,1455 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,1455 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,1455 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
TUK2 GV
7428140
TUK2 GV
Item no.
7428140

