Noise protection slipper
Type SRS 4
Item no. 7405798
EAN 4012197353001



Item no. / Type
7405798 / SRS 4
Smallest selling unit: 4 piece
4piece
piece
Description
Noise protection slipper to minimise the transmission of
footfall sound by up to 4 dB. Is pushed onto the height-adjustment base of the cassettes. The noise protection slipper increases the minimum installation depth by approx. 3 mm.
footfall sound by up to 4 dB. Is pushed onto the height-adjustment base of the cassettes. The noise protection slipper increases the minimum installation depth by approx. 3 mm.
Can be supplemented with the noise protection anchor (item no. 7405799 SRD 3) for additional reduction of the footfall noise transmission.
Technical data
Dimensions
| Length | 63 mm |
|---|---|
| Width | 37 mm |
| Height | 8 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Thermoplastic elastomer |
Environmental Data
0,0482 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0482 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0482 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
SRS 4
7405798
SRS 4
Item no.
7405798
