Heavy-duty mounting lid for 350, nominal size 9
Type DUG 350 9SL
Item no. 7401410
EAN 4012196539031



Item no. / Type
7401410 / DUG 350 9SL
Dimension A
383 mm
Dimension a
244 mm
Smallest selling unit: 1 piece
1piece
piece
Description
The heavy-duty mounting lid for the type UZD350 underfloor box is suitable for installation in a square heavy-duty cassette of nominal size 9. The installation opening is recessed by 3 mm and can be closed subsequently by a lid blanking plate.
Technical data
Dimensions
| Length | 383 mm |
|---|---|
| Width | 383 mm |
| Dimension A | 383 mm |
| Dimension a | 244 mm |
Technical data
| Material thickness | 4 mm |
|---|---|
| Suitable for screed-covered underfloor ducts | yes |
| Floor care | Dry |
| Heavy-duty version | yes |
| Nominal size for device installation units | 9 |
| Nominal size | 350 mm |
| Mounting opening | Square |
| ROHS-conformant | yes |
| Dimension | 382x382x59 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | UZD Underfloor junction box |
Environmental Data
15,7562 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 15,7562 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 15,7562 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension A
Dimension a
Item no.
DUG 350 9SL
383
244
7401410
DUG 350 9SL
Item no.
7401410
Dimension A
383
Dimension a
244
