UT4 universal support, with cover plate for Modul 45® devices, system length 208 mm
Type UT4 45 4
Item no. 7408727
EAN 4012196435265





Item no. / Type
7408727 / UT4 45 4
Length
208 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Universal support with two strain reliefs, mounting bridges, partition and UT4 P4 cover plate for installation of 4 Modul 45 devices in device installation units of nominal sizes R7, R9 and 9.
Universal support with two strain reliefs, partition and UT 4 P4 cover plate for installation of 4 Modul 45 devices in OKB IT device supports.
Universal support with two strain reliefs, partition and UT 4 P4 cover plate for installation of 4 Modul 45 devices in OKB IT device supports.
Technical data
Dimensions
| Length | 208 mm |
|---|---|
| Width | 76 mm |
| Height | 40 mm |
Technical data
| No. of entries | 4 |
|---|---|
| Number of installable devices | 4 |
| Installation technology | Grid M45 |
| Number of strain reliefs | 2 |
| Version for | Socket shape |
| ROHS-conformant | yes |
| Dimension | 208x76x40 |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
| Product series | UT Universal support |
Environmental Data
0,6706 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6706 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6706 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (4)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Item no.
UT4 45 4
208
7408727
UT4 45 4
Item no.
7408727
Length
208

