Well thought-out ‒ the new UT3 & UT4 universal supports

The OBO UT universal supports offer a wide range of installation options for service outlets and cassettes with locking ladder. The new models UT3 and UT4 were developed for the installation of Modul 45 devices and standard installation devices with 50 mm central plate. They offer countless combination options for the installation of power, data and multimedia technology.

Universal Mounts UT3 & UT4

 

 

Support frame with innovative turn buckle

The universal support is fastened in the locking ladder of a cassette or a service outlet with a turn buckle. The mounting box is installed and safely locked in just a few easy steps.

innovative twist lock

 

 

Removable floor plates

The floor plate can be removed, either partially or completely. The benefit: When installing data and multimedia technology, the cables can simply be run downwards out of the universal support.

removable base plates

Inserting a universal support

To create the largest possible amount of free space for the device connectors, the universal support is inserted in the lowest possible locking ladder track. After this, the turn buckle is first pushed towards the locking ladder, then swivelled to the side and engaged. The universal support is then securely fastened in the device installation unit.

Insert the universal bracket
Insert the universal bracket
Insert the universal bracket

 

 

Flexible use

Of course, the new universal supports UT3 & UT4 are compatible with many OBO device installation units and can be installed in the UDHOME floor sockets and boxes, the GES service outlets and in the underfloor cassettes, for example.

Versatile universal brackets

Product video