Height-adjustable cassette for tube body, RKFR, stainless steel
Type RKFRN2 R4 VS25
Item no. 7409424
EAN 4012195869467



Item no. / Type
Floor height, min.
Floor height, max.
Floor covering thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Height-adjustable cassette of nominal size R4 for tube body for installation of accessories in dry or wet-cleaned floors for indoor use.
Height-adjustable cassette for tube body, 2-compartment. 2 APMT2 cover plates can be installed. For the installation of two UT3 universal supports for four single accessories with support ring/support clamp or six Modul 45 devices. The tube body is not contained in the scope of delivery.
Height-adjustable cassette for tube body, 2-compartment. 2 APMT2 cover plates can be installed. For the installation of two UT3 universal supports for four single accessories with support ring/support clamp or six Modul 45 devices. The tube body is not contained in the scope of delivery.
Technical data
Dimensions
| Length | 214 mm |
|---|---|
| Width | 214 mm |
Technical data
| Floor height, min. | 110 mm |
|---|---|
| Floor height, max. | 155 mm |
| Floor covering thickness | 25 mm |
| Height-adjustment range, min. | 110 mm |
| Height-adjustment range, max. | 155 mm |
| Number of installable devices | 6 |
| Decouplable | no |
| Installation diameter | 215 |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Wet |
| Number of mounting boxes | 2 |
| Installation depth | 110 mm |
| Cable outlet version | Lowerable tube body |
| Number of cable outlets | 1 |
| Device support to accept mounting boxes | yes |
| Protection rating IK code | IK10 |
| Installation system type | UT3 |
| Heavy-duty version | no |
| Nominal size for device installation units | R4 |
| Approvals | VDE |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP44 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 5,000 N |
| Cover version | Round |
| ROHS-conformant | Exempt |
| Dimension | Ø215mm |
| Material | Stainless steel 1.4301 |
| Product series | RKFR |
Environmental Data
12,4754 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 12,4754 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 12,4754 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
TUK2 GV
7428140
Smallest selling unit: 1 piece
1piece
piece
UT3 45 3
7408723
Smallest selling unit: 1 piece
1piece
piece
MTU 2
7407836
Smallest selling unit: 1 piece
1piece
piece

Type
TUK2 GV
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Floor height, min.
Floor height, max.
Floor covering thickness
Nominal size for device installation units
Item no.
RKFRN2 R4 VS20
110
155
20
R4
7409422
RKFRN2 R4 VS25
110
155
25
R4
7409424
Floor covering thickness
RKFRN2 R4 VS20
Item no.
7409422
Floor height, min.
110
Floor height, max.
155
Floor covering thickness
20
Nominal size for device installation units
R4
RKFRN2 R4 VS25
Item no.
7409424
Floor height, min.
110
Floor height, max.
155
Floor covering thickness
25
Nominal size for device installation units
R4





