Mounting support for data technology connection sockets, system length 165 mm
Type MTU 2
Item no. 7407836
EAN 4012195113287



Item no. / Type
7407836 / MTU 2
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting support for installation of two cover plates and strain relief. Use instead of a UT3 mounting box.
Technical data
Dimensions
| Length | 162 mm |
|---|---|
| Width | 76 mm |
Technical data
| Connection options | 2 support plates and strain relief |
|---|---|
| Labelling panel | no |
| Strain relief option | yes |
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | yes |
| Installation opening for on-floor tank | no |
| Number of installable devices | 2 |
| Seal installation option | no |
| Decouplable | no |
| Floor plate | no |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Lowerable to be flush-floor | no |
| Depth | 11,4 mm |
| With floor covering recess | no |
| Floor covering protection frame | no |
| Number of strain reliefs | 0 |
| Heavy-duty version | no |
| Version for | Support shape |
| Fastening type | Screw-on |
| ROHS-conformant | yes |
| Dimension | 165x76x12 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | Jet black; RAL 9005 |
Environmental Data
0,6242 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6242 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6242 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
MTU 2
7407836
MTU 2
Item no.
7407836
