Heavy-duty cable tray SGR 55 G
Type SGR 55 500 G
Item no. 6005480
EAN 4012196397860




Item no. / Type
Length
Width
Height
Usable cross-section
Wire diameter
Smallest selling unit: 3 m
3m
m
Description
Mesh cable tray made of spot-welded steel wire of side height 55 mm.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.
The grid dimension is 50 x 100 mm.
Stainless steel version on request.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 500 mm |
| Height | 55 mm |
| Dimension B | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Without connectors |
| Wide-span version | no |
| Usable cross-section | 220 cm² |
| Rustproof steel, pickled | no |
| Usable cross-section | 22000 mm² |
| Profile shape | U-shaped |
| ROHS-conformant | yes |
| Wire diameter | 6 mm |
| Dimension | 55x500x3000 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Screwed |
Loads
| Support spacing 1.0 m | 2,9 kN/m |
|---|---|
| Support spacing 1.5 m | 1,5 kN/m |
| Support spacing 2.0 m | 0,75 kN/m |
| Support spacing 3.0 m | 0,4 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
8,14 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 8,14 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 8,14 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Width
Height
Maintain electrical functions
Usable cross-section
Wire diameter
Item no.
SGR 55 100 G
3000
100
55
no
40
6
6005470
SGR 55 150 G
3000
150
55
no
63
6
6005472
SGR 55 200 G
3000
200
55
no
87
6
6005474
SGR 55 300 G
3000
300
55
no
129
6
6005476
SGR 55 400 G
3000
400
55
no
175
6
6005478
SGR 55 500 G
3000
500
55
no
220
6
6005480
SGR 55 600 G
3000
600
55
no
265
6
6005482
Width
Usable cross-section
SGR 55 100 G
Item no.
6005470
Length
3000
Width
100
Height
55
Maintain electrical functions
no
Usable cross-section
40
Wire diameter
6
SGR 55 150 G
Item no.
6005472
Length
3000
Width
150
Height
55
Maintain electrical functions
no
Usable cross-section
63
Wire diameter
6
SGR 55 200 G
Item no.
6005474
Length
3000
Width
200
Height
55
Maintain electrical functions
no
Usable cross-section
87
Wire diameter
6
SGR 55 300 G
Item no.
6005476
Length
3000
Width
300
Height
55
Maintain electrical functions
no
Usable cross-section
129
Wire diameter
6
SGR 55 400 G
Item no.
6005478
Length
3000
Width
400
Height
55
Maintain electrical functions
no
Usable cross-section
175
Wire diameter
6
SGR 55 500 G
Item no.
6005480
Length
3000
Width
500
Height
55
Maintain electrical functions
no
Usable cross-section
220
Wire diameter
6
SGR 55 600 G
Item no.
6005482
Length
3000
Width
600
Height
55
Maintain electrical functions
no
Usable cross-section
265
Wire diameter
6







