Drop-out FS
Type KAB GR FS
Item no. 6220139
EAN 4012195677932



Item no. / Type
6220139 / KAB GR FS
Width
85 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Drop-out plate for mesh cable trays.
The exit plate allows compliance with specific bend radii, thus preventing possible cable breaks. Can be mounted in a lengthwise direction and at the side, can be arranged for greater widths.
Technical data
Dimensions
| Length | 193 mm |
|---|---|
| Width | 85 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | no |
| Rustproof steel, pickled | no |
| ROHS-conformant | yes |
| Dimension | 192x85x51 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,4139 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4139 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4139 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Item no.
KAB GR FS
85
6220139
KAB GR FS
Item no.
6220139
Width
85




